Select your region & language

CeramicCapacitorKRT Series

  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • low distortion
  • Anti-crack while deflecting
  • Anti-crack while soldering
  • AEC-Q200
Read more

AEC-Q200 Compliant Metal Terminal Type Multilayer Ceramic Capacitors for Automotive Infotainment/Comfort Equipment & Industrial Equipment

AEC-Q200 compliant Metal Terminal Type Multilayer Ceramic Capacitors

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

  1. This product has cleared AEC-Q200 compliant test conditions.
    This series is designed for use in Car Multimedia, Car Interior, Car Comfort application and General Electronic equipment. It is not appropriate for use in applications critical to passenger safety and car driving function (e.g. ABS,AIRBAG, etc.) . Please use the KCM series is in critical applications.
  2. Items Test Method
    AEC-Q200 compliant "KRT" Series General Purpose "KRM" Series

    Temperature Cycle

    Test temperature: Minimum operating temperature ~ Maximum operating temperature
    Temperature cycle: 1,000 cycles

    Test temperature: Minimum operating temperature ~ Maximum operating temperature
    Temperature cycle: 100 cycles

    Humidity Loading

    Test temperature: 85±2°C
    Test humidity: 80 ~ 85%RH
    Test time: 1,000 hours
    Test voltage: Rated voltage

    No guarantees
    *We only guarantee Humidity

  3. AEC-Q200 compliant
  4. Bond metal terminals to the external electrodes of chips.
    The stress applied to the chip is relieved by the elastic action of the metal terminal.
  5. Substantially reduces noise, board deflection cracks and soldering cracks.
    This product is not damaged even with a board deflection of 6 mm.
    Solder cracks do not occur even with 2,000 cycles of heat stress.