Select your region & language

CeramicCapacitorGCM Series

  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • AEC-Q200
Read more

Chip Multilayer Ceramic Capacitors for Automotive Powertrain/Safety Equipment

AEC-Q200 compliant Capacitor for automotive applications such as power train and safety equipment.

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

<Related Links>
You can find the recommended uses for each series in the “Applications” section of the FAQ below.

Features

1. Ideal for powertrains and safety devices in automotive.

This product can be used for safety devices, such as the drive system control for engine ECU, air bags, and ABS.
This product has cleared test conditions more severe than that of general products (GRM Series) even in temperature cycle and humidity load tests.

Items General Purpose GRM Series
Maximum operating temperature:125 ºC
GCM Series for automotive
Maximum operating temperature:150℃
Test Method Test Method

Temperature Cycle

Temperature Cycle:5 cycles

Temperature Cycle:100 cycles (1,000 cycles for AEC-Q200 conforming products)

Humidity Loading

Test temperature: 40±2℃

Test humidity: 90~95%RH

Test time: 500 hours

Test temperature:85±2℃

Test humidity:80~85%RH

Test time: 500 hours(1,000 hours for AEC-Q200 conforming products)

2. Can be used at 125 ºC and 150 ºC temperatures.

We also offer a lineup for 150 ºC that can be used in the engine room.

3. Sn plating is applied to the external electrodes; excellent solderability.

Example of Structure