Select your region & language

CeramicCapacitorGQM Series

  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • High Q type
Read more

High Q and High Power Chip Multilayer Ceramic Capacitors for Consumer Electronics & Industrial Equipment (>100Vdc)

High Frequency Capacitor Ideal for PA Design of Base Stations

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]
✔ ✔ ✔ ✔

Features

1. Mainly ideal for base stations of mobile communication devices and temperature compensation of related modules.

This product is ideal for temperature compensation of high frequency circuits, such as resonant circuits, tuning circuits, and impedance matching circuits where the operating characteristics of the device are greatly affected by the capacitance fluctuation.

Example of Structure

2. High Q and low ESR in VHF, UHF and microwave frequency bands.

High Q and low ESR were achieved at a high frequency by adopting ceramic material as the dielectric material which enables an extremely low loss at high frequency, and base metal electrodes as the internal electrodes.

  • Comparison between Q - Frequency Characteristics
  • Comparison between Q - Frequency Characteristics

3. Can be used for tight tolerance.

In addition to standard tolerance, the allowable range of this product is also suitable for the following narrow tolerance.

Capacitance Range Standard Capacitance Tolerance
(Capacitance Tolerance Symbol)
Narrow Capacitance Tolerance
(Capacitance Tolerance Symbol)

~0.9pF

±0.1pF (B)

±0.05pF (W)

1~5pF

±0.25pF (C)

±0.05pF (W) 、±0.1pF (B)

5.1~9.9pF

±0.5pF (D)

±0.05pF (W) 、±0.1pF (B) 、±0.25pF (C)

10pF~

±5% (J)

±2% (G)