Select your region & language

CeramicCapacitorGR4 Series

  • RoHS Directive compliant product
  • REACH Regulation  compliant product
Read more

Chip Multilayer Ceramic Capacitors for Information Devices only of Consumer Electronics & Industrial Equipment (For Ethernet LAN and primary-secondary coupling of DC-DC converters)

Size (L*W) : 4.5x2.0mm - 5.7x5.0mm / X7R Char. / DC2kV
Realized large capacity and small size while maintaining high withstand voltages by the multilayer structure.

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. For information devices of Ethernet LAN (IEEE802.3.) and primary - secondary couplings of DC-DC converters.

Dedicated for information devices for Ethernet LAN (IEEE802.3.) and primary - secondary couplings of DC-DC converters.

2. Realized large capacity and small size while maintaining high withstand voltages by the multilayer structure.

Example of Structure

3. Dedicated for reflow soldering.