Select your region & language

CeramicCapacitorKC9 Series

KC9 Series

Metal Terminal Type Multilayer Ceramic Capacitors for Automotive Powertrain/Safety Equipment (Export-controlled product)

This product is designated as an "Export-Controlled-Item*" under regulations, and special procedures may be required for export.

  • *Export-controlled-item: Items that exceed a rated voltage of 750Vdc, have a capacitance exceeding 0.25µF, and have a series inductance of less than 10nH.

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]
✔ ✔ ✔

Features

1. Bond Metal Terminals to External Electrodes of Chips

This product has high resistance to heat and mechanical impact and greatly reduces acoustic noise of boards by ceramics.

Bond Metal Terminals to External Electrodes of Chips

2. Stacking of Chips

Achieve high capacity by stacking 2 capacitors.

Stacking of Chips

3. Adopted Low Dielectric Constant Materials

Graph of Effective Cap.

4. 2 chips can be stacked.

Realize large capacity by stacking 2 capacitors.