Select your region & language

CeramicCapacitorLLD Series

  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • Low inductance
Read more
LLD series 3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for Consumer Electronics & Industrial Equipment

3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for Consumer Electronics & Industrial Equipment

These Low ESL capacitors are ideal for power decoupling in high-speed electronic devices.
The LLD series is designed for power decoupling applications and is not intended for use as a noise filter.
If you are considering a capacitor for noise filtering applications, please refer to our NFM series.

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]
✔ ✔ ✔ ✔

Features

1. Low ESL

Since the equivalent series inductance (ESL) is low and excellent in high frequency characteristics, this capacitor is suitable for power supply decoupling of high-speed operation electronic equipment.

Low ESL

2. Contributes to a reduction in the number of components.

The number of components can be reduced by using low ESL capacitors, while maintaining functions equivalent to 2-terminal capacitor.

Contributes to a reduction in the number of components