Select your region & language

CeramicCapacitorLLF Series

  • RoHS Directive compliant product
  • REACH Regulation  compliant product
  • Low inductance
Read more

4 Terminals Low ESL Chip Multilayer Ceramic Capacitors for Consumer Electronics & Industrial Equipment

4 terminal low-ESL capacitors deal for Power Supply Decoupling of High-speed Operation IC

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. Low ESL

Since the equivalent series inductance (ESL) is very low with excellent high frequency characteristics due to the design structure, this capacitor is ideal for power supply decoupling of high-speed operation IC.

  • Structure example
  • Structure example2
Structure example3

2. Square shape

The square shape allows for maximum capacity acquisition with a minimum number of BGA balls removed.

Square shape

3. Ultra-low profile

Ultra-low profile lineup such as 90um height MAX is available and can be mounted between narrow BGA balls.

Ultra-low profile

4. Compatible with operating temperatures up to 125 degrees Celsius

It is high-temperature compatible (X7* characteristic) and is ideal as a decoupling capacitor on an IC package.
This capacitor is ideal for power supply decoupling of high-speed operation IC.