Select your region & language

Polymer Aluminum Electrolytic Capacitors

Murata's polymer capacitor has the feature of low ESR, low impedance, and large scale. Furthermore, there is no DC bias characteristic of capacitance, and since temperature characteristics are also stable, it excels in the Ripple absorption, smoothness, and the transient response performance.

Therefore, it is suitable for smoothing of input-output current of various power supply circuits, and the backup use over the load change of the CPU circumference. This contributes to reduction of the number of parts, or reduction of substrate area.

Polymer Aluminum Electrolytic Capacitors

Product News

Updates

Product searches are updated with the latest information on a daily basis.

Swipe up and down to change screens

The ECAS Series

Aluminum electrolytic capacitors can be broadly divided into three types, based on the cathode material and the structure. Murata’s aluminum capacitors are all-solid multilayer polymer aluminum capacitors (the ECAS series)(Fig. 1).
Other varieties of aluminum capacitors include can-type wrapped aluminum capacitors that use either an electrolyte or a polymer as the cathode. What sets ECAS series capacitors apart are the high conductivity of the conductive polymer used as the cathode and the multilayer (laminated) structure of the aluminum elements. These make possible the lowest ESR obtainable among electrolytic capacitors.
ECAS series capacitors also achieve large capacitances, and the capacitance remains stable when DC voltage is applied due to the lack of DC bias. Thus, the major features of the ECAS series are low ESR, high capacitance, and stable capacitance.

Figure 1. Example of Structure of ECAS Series Capacitor

In the following video, we explain in detail application examples for the 470µF maximum capacitance ECAS Series and its high capacitance, low ESR, and low impedance characteristics.

  • *If you click on the text links, the page will be displayed in a new window.
Swipe left or right to change screens View in landscape mode
Capacitance Value (µF)
100 150 220 330 470
Rated
Voltage
(Vdc)
2.5 D4
6
D4
4.5
D4
6
D4
4.5
D4
6
6.3 D4
15
D4
10
10 D4
15
Product Status
In Production
(105℃ max)
Product is in mass production.
In Production
(125℃ max)
How to see
D4 Dimension (Case Size)
15 ESR (mΩ)
Dimension (Case Size) (mm)
Code L W T
D4 7.3±0.3 4.3±0.2 1.9±0.1

Customer benefits expected from the ECAS series features

(1) Voltage line stabilization

  1. Customer troubles:Unstable operation due to voltage noise
  2. ECAS feature:Low ESR. Customer benefit:Voltage line stabilization. Approximately 2.5 times the ripple absorption performance with the same capacitance
  • *[Test condition] Iout=10A, fSW=300kHz. This data is reference data.

(2) Reduced burden on circuit designers

  1. Customer troubles:Troublesome capacitance calculations considering usage conditions. Design with consideration for the effective capacitance is necessary because it changes with the usage conditions (voltage and environmental temperature)
  2. ECAS feature:No characteristic changes due to DC bias and flat temperature characteristics. Customer benefit:Reduced burden on circuit designers. Design using standard values is possible because the effective capacitance does not change
  • *[Test condition] Usage voltage=3.3V or 5V, Operating Temperature=10 to 60degC. This data is reference data.

(3) Reduced mounting area and number of parts

  1. Customer troubles:Mounting area that hinders product size
  2. ECAS feature:High capacitor. Customer benefit:Reduced mounting area/Reduced number of parts. The effective area necessary to obtain the same effective capacitance is less than half

(4) Increased degree of freedom with the product design

  1. Customer troubles:Product design with restrictions
  2. ECAS feature:Low profile. Customer benefit:Product design with increased degree of freedom

(5) Noise and vibration reduction

  1. Customer troubles:Unpleasant noise
  2. ECAS feature:Low acoustic noise. Customer benefit:Reduce noise/Reduce vibration

Main applications & Main markets

By adding the ECAS series to its line of multilayer ceramic capacitor (MLCC) products, Murata has further broadened the range of options available to customers.

Explanatory video: Example solutions to problems

When undertaking circuit design, do you experience challenging situations such as, “There is a problem, but I can’t identify the cause,” “We needed to redesign the circuit, but it took an excessive number of man-hours accomplish it,” “There is a lot of demand in-house and from customers for thinner products, but it is difficult to meet such expectations,” or “We can’t leave the job to inexperienced circuit designers”?
Using Murata’s ECAS series polymer aluminum electrolytic capacitors can help you solve a variety of issues such as these.

Specifications

Size(mm) 7.3x4.3mm
Rated Voltage 2.5Vdc - 25Vdc
Capacitance 15μF - 470μF
Main applications 1. PC (Notebook/Netbook, Server, Motherboard/Graphics Card,Multi Fanction Peripheral etc )
2. Digital AV (Digital TV,Gamre Console,Set Top Box etc)
3. Telecom (Network/Swich/Router,Base Station etc)

PDF Catalog Library

PDF catalog and New part number data sheet relates to a Polymer Aluminum Electrolytic Capacitors is below.

Polymer Aluminum Electrolytic Capacitors - ECAS series - (PDF: 2.1 MB)

CAT NO.
c90e-11
UPDATE
5/17/2024

New part number data sheet (PDF: 0.9 MB)

UP DATE
6/11/2024
  • * Specifications and appearance are subject to change without notice.

Product Search

Go to the part number list

Clicking the “Go to the part number list” button, will take to the search result for the target series products.

Notes for using CSV files

When a downloaded CSV file is opened by Microsoft® Excel®, the first 0 of the number starting with 0 (Eg.: 0402, etc.) may be deleted automatically.

If the first 0 of the number is deleted, use "Import Text File" of Microsoft® Excel® to import as a character string.

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.