Select your region & language

Data Center & Open ComputeAccessories

By-Pass Unit

It does not provide ATS functionality.
You will need this By-Pass Unit and Blanking Panel when using the MWOCES-192-A.

Series Lineup

  • *Click the part number to download a data sheet.
  • *Click images to view a larger photo.
Swipe left or right to change screens View in landscape mode
Part Number Appearance Status Input Cfg. Applicable Shelf Dim.
(W×L×H mm)
Net Weight
(kg)
Operating
Temp. (°C)
MWOC-ATS-3
NRND
3 Phase Delta MWOCES-192-A 66.8×505.8×40 0.96 0 to 40
MWOC-ATS-B
NRND
Slot for MWOC-ATS-3 MWOCES-192-A 0.12

Blanking Panel for Power Shelf

Panel for closing unused PSU and By-Pass Unit slots in the power shelf.
Prevents the circulation of hot air and prevents deterioration of cooling efficiency.

Series Lineup

  • *Click the part number to download a data sheet.
  • *Click images to view a larger photo.
Swipe left or right to change screens View in landscape mode
Part Number Appearance Status Applicable Place Applicable Shelf Net Weight (kg)
MWOCP74-B
In Production
Slot for MWOCP74-3000-A-RM For 12V output Power Shelf 0.10
MWOCP68-B
In Production
Slot for MWOCP68-3600-B-RM
and
MWOCP68-3600-D-RM
MWOCES-191-M-B
MWOCES-211-P-C
0.10
MWOCP67-B
In Production
Slot for MWOCP67-5500-B-RM MWOCES-191-P-D
MWOCES-211-P-D
0.11
MWOC-RMU-B
In Production
Slot for MWOC-RMU-2
and
MWOC-RMU-3
0.07