Select your region & language

Data Center & Open ComputeRack Mount KIT

Rack Mount KIT for Power Shelf

Provides the brackets and hardware necessary to properly install the power shelf in the rack.

Series Lineup

  • *Click the part number to download a data sheet.
Swipe left or right to change screens View in landscape mode
Part Number Status Product Description Applicable Power shelf Applicable Rack Weight
(kg)
(MWOCES/MWDCES) Width Standard
MWOC-KIT-6
In Production
Side Angle adjuster (2pc).
Link Bus Bar (1pair)
Tray (1pcs)
192-A 21" ORV2, SPZ 10
MWOC-KIT-7
In Production
Side Angle adjuster (2pc).
Link Bus Bar (1pair)
Tray (1pcs)
192-A 21" ORV2, DPZ 9.7
MWOC-KIT-8
In Production
Link Bus Bar (1pair)
Tray (1pcs)
211-G 21" ORV2, SPZ 6.7
MWOC-KIT-9
In Production
Link Bus Bar (1pair)
Tray (1pcs)
211-G 21" ORV2, DPZ 6.7
MWOC-KIT-20
In Production
Side Angle adjuster (2pc).
Link 3 Bus Bar (1pair)
192-A 21" ORV1, DPZ 11.5
MWOC-KIT-21
In Production
Single Adjuster (2pc).
Link Bus Bar (1pair)
Tray (1pcs)
191-M-B 21" ORV2, SPZ 8.7
MWOC-KIT-26
In Production
Side Angle adjuster (2pc).
Link Bus Bar (1pair)
Tray (1pcs)
192-A,192-M 21" ORV2, SPZ 7.0
MWOC-KIT-27
In Production
Side Angle adjuster (2pc).
Link Bus Bar (1pair)
Tray (1pcs)
192-A,192-M 21" ORV2, DPZ 11.6
MWOC-KIT-28
In Production
Side Rail (4pcs) 192-M 19" EIA 11.4
MWOC-KIT-37
In Production
Link Bus Bar (1pair) 192-M 19"

ESA

1.3
MWOC-KIT-41
In Production
Angle (4pcs) 191-P-C 19" EIA 3.5
191-P-D 19" MGX
MWDC-KIT-12
In Production
Angle (4pcs) 191-C,191-M-B 19" EIA 2.6

Expansion Cable for Power Shelf

Provides the cables necessary to connect multiple power shelves in parallel.

Swipe left or right to change screens View in landscape mode
Part Number Appearance Status Number of parallel Applicable Shelf Weight
MWOC-KIT-C1
Image of MWOC-KIT-C1
In Production
3 MWOCES-191-M-B
MWOCES-191-P-C
MWOCES-211-P-C
MWOCES-211-P-C-S
18g
MWOC-KIT-C2
Image of MWOC-KIT-C2
In Production
2 11g