Select your region & language

SensorsPyroelectric Infrared Sensors Lead type IRA-S200ST01A01, IML-0685, IML-0688

Pyroelectric infrared sensor and lens
IRA-S200ST01A01, IML-0685, IML-0688
Application: Intruder detection for general, security equipment

It is the Pyroelectric infrared sensor which applied pyro-electric ceramic.
It has excellent S/N ratio and can work with low voltage.
Please use it in combination with fresnel lens (IML-0685, IML-0688).

Applications
  • Intruder detection, Lighting equipment etc
Specifications
  • Sensitivity (typ.): 4.6mV
  • Optical Filter: 5micro meter Long Pass
  • Supply Voltage: 2V to 15V
  • Dimensions: Φ9.2x4.7mm

Purchase of evaluation samples

Note

Please observe the applications and conditions of use described in datasheets.

The contents of datasheets are subject to change or products listed in them may be discontinued without prior notice. Please confirm delivery specification sheets before you get into the designing or mass production process.

If you agree to the term, please click "Agree and continue".