Enter a product part number, or a portion of a part number.
Ultrasonic sensors emit ultrasonic waves in the air that reflect off of objects. The reflected sound is then received by the sensor. This technology is used for detection of objects in burglar alarms and automatic doors as well as for range measurement in automotive parking assistance systems.
The sustained development of unique piezoelectric ceramic technology at Murata over the years has allowed the company to commercialize a diverse lineup of compact high- performance aerial ultrasonic sensors.
Frequency:300kHz Size:φ9.9mm, t=7.3mm High resolution
Lead type Frequency:40kHz Size:φ9.9mm, t=7.1mm Transmitter and reciever only use
Frequency:48kHz Size:φ15.5mm Dual use transmitter and receiver
Enter a part number into the text box and click the “Search” button to search.
・An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.
Basic knowledge about ultrasonic sensors, including the principle by which they produce sound, their characteristics, and their basic circuit configurations.
Learn the operating principle of distance detection and the usage and applications of ultrasonic sensors in PAS applications, human detection, and more.
Send your inquiry
The software 'SimSurfing' simulates the characteristics of Murata products.