Select your region & language

Ceramic Resonators (CERALOCK)CSTNR_G/CSTCR_G Series (For Automotive)

SMD Type Ceramic Resonators
Frequency: 4.00 to 7.99MHz
Size: 4.5 x 2.0 x 1.2mm

Ceramic Resonators (CERALOCK): High-density mounting is made possible by the small package and the elimination of the need for an external load capacitor.
It has high reliability and can use it for a wide temperature range, they have found use in the automotive market for many years.
It is the best for in-vehicle ECUs for safety/body control and battery control. CAN-BUS is also supported.

Production Status

Standard frequency tolerance:

Tight frequency tolerance:

CSTCRG Series

Series

Click a part number (series name) to move to the product No. list where you can view the specifications for each individual part number.

Swipe left or right to change screens View in landscape mode.
Tolerance Type part number
(series name)
Frequency (MHz) Frequency Tolerance (%) Frequency Shift by Temp.(%) Temperature Range (°C)
Standard frequency tolerance CSTCR_G_B 4.00 to 7.99 ±0.50 ±0.15 -40 to +125
Tight frequency tolerance CSTNR_GH5C 4.00 to 7.99 ±0.07 ±0.13 -40 to +125

Standard tolerance Recommended Product (CSTCR_G_B Series)

Click a part number to browse detailed specifications, characteristic data, packaging data, and other information.
You can request free samples on murata's website or search for stock of specific part numbers at Murata authorized agents, distributors and trading companies.

Tight frequency tolerance Recommended Product (CSTNR_GH5C Series)

Click a part number to browse detailed specifications, characteristic data, packaging data, and other information.
You can request free samples on murata's website or search for stock of specific part numbers at Murata authorized agents, distributors and trading companies.

Part Numbering

CSTNE 12M0 GH5L 000 R0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by four-digit alphanumeric.
    • (example : 8.000MHz → 8M00)
  3. Product Specification
  4. Individual Specification
    • With standard products, individual Specification is omitted.
  5. Packaging