Select your region & language

RFID ProductsFor metal product management

This RFID tag achieves high performance when attached on metal.

In the following page you can find detailed information of RFID micro tag, including a video clip of use cases, the benefits of micro tag, and downloadable materials.

On Metal Tag

Series Lineup

Part number LXTBKZMCMG-010 PDF
Appearance 金属製品管理用
RFID standard ISO 18000-63 / EPC Global Gen2v2
IC Impinj Monza R6P
EPC memory 128bit
User memory 32bit
Size(L×W×H) 6.0×2.0×2.3 mm
Read range* 1.5m (on metal)
Stock Check

Frequency: UHF band (865 to 928 MHz)

  • *Reference