Select your region & language

Wi-Fi™ + Bluetooth®ModulesType 2LL

Order Number LBES0ZZ2LL

  • In Production
  • Recommended
  • New
Read more

Overview

Shielded Ultra Small Wi-Fi 11a/b/g/n/ac/ax HE20 + Bluetooth 5.4 Low Energy + 802.15.4 Module
  • 2.4GHz & 5GHz Wi-Fi + Bluetooth® 5.4 Low Energy + 802.15.4 Module
  • Chipset: NXP IW610G
  • Processor: No
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Smart home, Healthcare & Wearables, Security camera, Audio, Video, Enterprise applications, Agriculture, Building automation, Industrial automation, Drones and robotics, Smart city, Access control.
  • 1×1, 20 MHz Bandwidth / MCS9 and Up to 114.7Mbps PHY data rate
  • Linux, Android and freeRTOS system

Description

Type 2LL is a small and very high performance module based on NXP IW610G combo chipset which supports Wi-Fi™ 802.11a/b/g/n/ac/ax HE20 + Bluetooth®. 5.4 Low Energy + 802.15.4 up to 114.7Mbps PHY data rate on Wi-Fi™ and 2Mbps PHY data rate on Bluetooth® Low Energy. The Wi-Fi™ section supports SDIO v3.0 DDR50 interface, the Bluetooth® section supports high-speed 4-wire UART interface. The 802.15.4 section supports SPI interface.

The Type 2LL implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that Wi-Fi™, Bluetooth®, and 802.15.4 collaboration is optimized for maximum performance.

In IEEE 802.11ax mode, the Wi-Fi™ operation supports rates of MCS0-MCS9 (up to 256QAM) in 20MHz channels for data rate.

Type 2LL module is packaged in an impressively small shielded form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.

Specs

Documents

Products Data Sheet

Last Update: September 1, 2025

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.

Software

Software

Block Diagram

Block Diagram : Type 2LL

Eval Tool

Evaluation Tool
  • Murata's recommended evaluation hardware: 2LL M.2 Module by Embedded Artists
  • Embedded Artists Part No: EAR00500
View of 2LL Module

Purchase

Order Number LBES0ZZ2LL
Sample Part Number LBES0ZZ2LL-SMP
Production Part Number LBES0ZZ2LL-001
Development Kit Part Number LBES0ZZ2LL-EVB
Purchase

Please check distributor inventory for 2LL module.
Please check distributor inventory for Embedded Artists' 2EL M.2 module.
Please check Embedded Artists' inventory for 2LL M.2 module.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs), or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 1,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi™ Modules / Wi-Fi™+Bluetooth® Modules