Select your region & language

CeramicCapacitorGA3 Series

  • Certified by safety standard
  • RoHS Directive compliant product
  • REACH Regulation  compliant product
Read more
GA3 Series Safety Standard Certified Chip Multilayer Ceramic Capacitors for General Purpose / IEC60384-14 Class X2

Safety Standard Certified Chip Multilayer Ceramic Capacitors for Consumer Electronics & Industrial Equipment

IEC60384-14 X2 Class Certified Product

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. IEC60384-14 Class X2 certified product.

Please down load Safety Standard Certification (Type GB: X2) from here.

2. Can be used as a Class X2 capacitor.

Switching Power Supply   - Class 1 Equipment -
Switching Power Supply   - Class 2 Equipment -

3. Realized large capacitance value and small size while maintaining high withstand voltages by the multilayer structure.

Example of Structure

4. Compared with conventional lead type capacitors, this product realized great reductions in size and height, with a volume of 1/10 or less, and height of 1/4 or less.

5. This product is only for reflow soldering.