Millimeter waves offer a wider available bandwidth compared to microwaves. Because the resolution becomes smaller in the range direction as the bandwidth widens, this allows two objects with smaller widths to be separated. For example, in a 79 GHz band with a 4 GHz bandwidth, the theoretical range resolution is 3.75 cm.
Radio waves with short wavelengths in the mmWave band can propagate on a larger scale than fine particles such as rain, fog, and dust. This means that the effects of scattering and absorption by these fine particles are comparatively small, reducing radio wave attenuation and enabling detection that is not affected by weather as a result.
The size of the circuits and antennas in devices that utilize radio waves is proportional to the wavelength. Since mmWaves have a shorter wavelength than microwaves, this makes miniaturization and integration easier in circuit and antenna design.