With the growing demand for enhanced automotive safety testing, the use of mmWave radar in systems that improve in-vehicle safety and exterior sensing technologies is attracting attention. Child Presence Detection (CPD) systems are primarily used as a measure to prevent heatstroke accidents by detecting children left behind in vehicles. Due to the challenges faced by camera-based monitoring in detecting people in blind spots created when they are covered by sheets or blankets, the high penetration of mmWave radar enables enhanced detection capabilities. Moreover, mmWave radar is used to detect biometric information such as the driver’s physical condition and level of concentration, etc., and to monitor the presence and movement of occupants inside the vehicle in occupant monitoring systems. This approach leverages the characteristics of mmWave radar to detect minute movements. Parking assistance systems are an ideal application of mmWave radar due to its advantages such as long detection distance, resistance to weather conditions, and stable detection. Additionally, mmWave radar is getting smaller and more inexpensive, making it easier to integrate into vehicles, which is also contributing to its widespread adoption.
In the smart home and security field, sensors play an active role in various applications. They help improve convenience and safety by detecting the living environment and the condition of residents, and mmWave radar is capable of capturing human movements in detail and providing stable operation at night or in dark areas. In smart home appliances, mmWave radar is mainly installed in lighting, televisions, and air conditioners to enable device control according to human movement. The ability to detect the movements of multiple people and fine movements within a specific detection area is leading to expanded use of mmWave radar. In security systems, mmWave radar enables surveillance that protects privacy compared to direct imaging methods such as cameras by leveraging the unique characteristics of millimeter waves to reliably detect people in adverse environments.
The use of mmWave radar sensors is increasing in healthcare applications. In monitoring systems, mmWave radar enables 24-hour monitoring, including at night, and can be used in locations where camera installation is not feasible due to privacy concerns. These systems assess a person’s entire range of activity to quickly detect falls and other unexpected incidents. In health management systems, the high precision of mmWave radar is used for non-contact measurement by detecting a person’s heart rate, respiratory rate, and other vital information.