LC trap filter

01005 inch size one-chip notch filter
Suitable for carrier frequency interference countermeasures.

Noise suppression for wireless headphones
Sound skipping countermeasures and size reduction
Solving your design problems! 

Murata Icon X Appearance & Shape

LQZ02HQ Series

Murata Icon X Specifications

LQZ02HQ Series

Specifications Sheet :Download PDF

Part number
Impedance
(Ω Typ.)
Insertion Loss Characteristic
(dB Typ.)
DC
Resistance
Max.(Ω)
Rated
Current
(mA)
Self
Resonant
Frequency
(GHz Typ.)
at
2.40
GHz
at
2.44
GHz
at
2.50
GHz
at
2.40
GHz
at
2.44
GHz
at
2.50
GHz
LQZ02HQ242A02  460 600 345 15.0 15.7 13.0 0.55 200 2.44
Operating Temperature.  -55℃ to+125℃

Murata Icon X Product Data

LQZ02HQ Series


Insertion Loss Characteristics