Accelerometers

Acceleration Sensors
Murata is the global market leader in low-g acceleration sensors for automotive applications.The extensive accelerometer product range includes high performance analog and digital accelerometersfor both safety critical automotive and industrial applications.

Murata accelerometers are based on the company’s proprietary 3D MEMS technology and offer a number of excellent product features for the most demanding applications. The sensing element and the measuring ASIC are assembled in a dual-in-line or dual flat lead plastic package with pins for the surface mount and re-flow soldering. They are environmentally protected with silicone gel, resulting in excellent performance and reliability in humid environments and at temperature cycling. In addition, the robust sensing element design with over damped frequency response enables excellent performance even in harsh and vibrating environments.

Product Lineup
Applications Examples
PDF Catalog
Basic Knowledge


Inertial force Sensor

Accelerometers
Inclinometers>
Gyro Sensors>   Contactless Bed Sensor>   Pressure sensor element>   Shock Sensors >

Murata Icon X Product Lineup

Murata Icon X Applications Examples

Murata Icon X PDF Catalog

PDF catalogs for MEMS Sensors are available at the following links:

MEMS Sensors

MEMS Sensors & Sensing Elements (PDF: 0.5 MB)

  • CAT NO. s47e-4
  • UPDATE 1/29/2019
Download PDF

Murata Icon X Basic knowledge of MEMS Technology

Basic knowledge of MEMS Technology   Basic knowledge of MEMS Technology
Summarized the structure, principle and features of MEMS technology that realizes high accuracy and high reliability.
>>Click here for Details