Select your region & language

Centralized Power system (OCP Compliant)Power Shelf

Metal case for installing PSU, RMU.
We have a lineup of 19-inch width and 21-inch width shelves.

Image of Power Shelf, Logo of OCP INSPIRED™

Feature

Murata Manufacturing’s power shelves for centralized power supply systems integrate and house high-efficiency power supply units (PSUs) and remote management units (RMUs) to improve the operational efficiency of data centers and AI servers.

We offer a lineup of power shelves that can be installed in EIA racks with a width of 19 inches that are widely used in conventional data centers in addition to the standard OCP rack width of 21 inches. Therefore, our power shelves can be installed in a wide range of operating environments from existing infrastructure to the latest configurations.

Our power shelves are also compatible with diverse input methods. It is possible to use both AC (three-phase Wye, Delta and single-phase) and DC input. Moreover, the power shelves have two input connectors. Therefore, it is possible to use the redundant configurations of N+1 (M) for general PSU redundancy as well as N+N for input system redundancy. Furthermore, to address the increasing power consumption per rack due to an increase in the thermal design power of xPUs in recent years, the ORV3 system and later support parallel operation of power shelves.

Adoption Benefits and Advantages

  • Wide-ranging installation conformity: Compatible with both 21-inch OCP specifications and 19-inch EIA specifications
  • Compatibility with diverse inputs: All AC input methods and DC input
  • Support for various redundancy designs: Compatible with N+1 (M) for PSU redundancy and N+N for input redundancy
  • Compatible with high loads: Also compatible with higher power densities in racks with parallel operation support

Series Lineup

  • *Click the part number to download a data sheet.
  • *Click images to view a larger photo.
  • *For items left blank, please refer to the data sheet.
Swipe left or right to change screens View in landscape mode
Dual input model
Part Number Appearance Status Output
Voltage
Power
Applicable
Rack
Width
Open Rack Height Outlet
Q'ty
BBU
Conn.
Input Cfg. Redundancy Conn.
Method
Dim.
(W×L×H mm)
Net Weight
(kg)
Operating
Temp. (°C)
MWOCES-211-P-C
In Production
51.0V/54.5V
21.6kW
21
inch
V3 1 0U 0 Yes
  • 3 Phase Wye/
    Delta
  • Single Phase
  • HVDC
N+0/N+N Bar Clip 537×720×44.5 12.1 0 to 40
MWOCES-191-P-C
In Production
51.0V/54.5V
21.6kW
19
inch
1 RU 0 Yes
  • 3 Phase Wye/
    Delta
  • Single Phase
  • HVDC
N+1/N+N Bar Clip 448.6×720×44 10.5 0 to 40
MWOCES-211-P-D
In Production
50.0V
33kW
21
inch
V3
HPR
1 0U 0 Yes
  • 3 Phase Wye/
    Delta
  • Single Phase
  • HVDC
N+0/N+N Bar Clip 537×720×45 10.7 −5 to 45
MWOCES-191-P-D
In Production
50.0V
33kW
19
inch
1 RU 0 No
  • 3 Phase Wye/
    Delta
  • Single Phase
  • HVDC
N+0/N+N Bar Clip 448×809×44.4 8.5 −5 to 45
MWOCES-191-M-B
In Production
54.5V
18kW
19/21
inch
V2 1 RU 0 Yes
  • 3 Phase Wye/
    Delta
  • Single Phase
  • HVDC
N+1/N+N KIT 448.6×650×45 8.6 0 to 40
MWOCES-192-M
In Production
12.3V
15kW
19/21
inch
V1,
V2
2 RU 6 Yes
  • 3 Phase Wye/
    Delta
  • Single Phase
N+1/N+N KIT 444×680×87 16.4 0 to 40
MWOCES-192-A
NRND
12.3V
15kW
19/21
inch
V1,
V2
2 RU 6 Yes
  • 3 Phase Delta
N+1 KIT 444×680×87 16.6 0 to 40
MWOCES-211-G
In Production
12.3V
15kW
21
inch
V1,
V2
1 0U 2 Yes
  • 3 Phase Wye
  • Single Phase
N+1/N+N KIT 537×680×45 11.6 0 to 40
MWOCES-211-F
NRND
12.3V
15kW
21
inch
V2 1 0U 2 No
  • 3 Phase Wye
  • Single Phase
N+1/N+N Direct 537×680×45 11.6 0 to 40
Swipe left or right to change screens View in landscape mode
Single input model
Part Number Appearance Status Output
Voltage
Power
Applicable
Rack
Width
Open Rack Height Outlet
Q'ty
BBU
Conn.
Input Cfg. Redundancy Conn.
Method
Dim.
(W×L×H mm)
Net Weight
(kg)
Operating
Temp. (°C)
MWDCES-191-C
In Production
12.3V
12kW
19
inch
  1 RU 2 Yes
  • 3 Phase Wye/
    Delta
  • Single Phase
N+1 KIT 437×650×43.8 12.5 0 to 40
MWOCES-211-P-C-S
In Production
51.0V/54.5V
20.4kW
21
inch
V3 1 0U 0 Yes
  • 3 Phase Wye/
    Delta
  • Single Phase
  • HVDC
N+0 Bar Clip 537×720×44.5 12.1 0 to 40
Swipe left or right to change screens View in landscape mode
Single-phase Immersion Cooling Ready model
Part Number Appearance Status Output
Voltage
Power
Shelf Width Product Design Height Outlet
Q'ty
BBU
Conn.
Input Cfg. Redundancy Conn.
Method
Dim.
(W×L×H mm)
Net Weight
(kg)
Terms of Use
MWOCES-213-P-C-L
In Production
50.5/
54.5V
21 inch OCP V3 based 3 OU 0 No
  • 3 Phase Wye/
    Delta
  • Single Phase
  • HVDC
N+1/N+N Bar Clip 537×788.7×131.7 39.0 PoC Required*
  • *Please refer to the datasheet for details.