Select your region & language

Wi-Fi® + Bluetooth® ModulesType 2EC

Order Number LBEE5XV2EC-001

  • In Production
  • Recommended
  • New
Read more

Overview

Type 2EC is part of the family of Type 2EA.

Shielded Ultra Small Tri-band Wi-Fi® 11a/b/g/n/ac/ax + Bluetooth®5.3 Module
  • 2.4 GHz, 5 GHz & 6 GHz Wi-Fi® + Bluetooth® Module
  • Chipset: Infineon (CYW55571)
  • Processor: No
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Video/Audio /Voice streaming, xR (AR/VR) glasses, Gateway
  • 802.11 a/b/g/n/ac/ax, Try-band (2.4GHz/5GHz/6GHz), 600Mbps

Description

Type 2EC is a small and very high-performance module based on Infineon CYW55571 combo chipset which supports Wi-Fi® 802.11a/b/g/n/ac/ax Bluetooth® 5.3 BR/EDR/LE up to 600Mbps PHY data rate on Wi-Fi® and 3Mbps PHY data rate on Legacy Bluetooth (EDR), and 2Mbps PHY data rate on Bluetooth® LE. The WLAN section supports PCIe v3.0 Gen 2 and SDIO 3.0 interface and the Bluetooth® section supports high-speed 4-wire UART interface and PCM for audio data.

The CYW55571 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance.

In IEEE 802.11ax mode, the WLAN operation supports rates of MCS0-MCS11 (up to 1024 QAM) in 20MHz, 40MHz and 80MHz channels for data rate up to 600Mbps.

Type 2EC module is packaged in an impressively small form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more. It is also good for industrial applications with operating temperature up to +85C.

Specs

Documents

Products Data Sheet

Last Update: August 8, 2025

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Additional Docs type2ec-hw-application-note.pdf PDF: 819KB -
type2ec-radio-law-approval-application-note.pdf PDF: 2.23KB -
type2ec-module-footprint-topview.dxf DXF: 92KB -
type2EC_Di-pole-and-Trace-Antenna.dxf DXF: 447KB -

Software

Software
Driver Firmware

Linux driver/firmware for NXP i.MX platform

Block Diagram

Block Diagram : Type 2EC for SANT Configuration Type 2EC for SANT Configuration
Block Diagram : Type 2EC for DANT Configuration Type 2EC for DANT Configuration

Eval Tool

Evaluation Tool

Purchase

Order Number LBEE5XV2EC-001
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, or other requirements.

Order Increment 1,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi™ Modules / Wi-Fi™+Bluetooth® Modules