Data Center & Open ComputeBCU

Battery Control Unit

Device for monitoring and controlling the BBU installed in the battery shelf.
It also Installed into the battery shelf and used via RMU.

Series Lineup

  • *Click the part number to download a data sheet.
  • *Click images to view a larger photo.
Swipe left or right to change screens View in landscape mode
Part Number Appearance Status Interface
Port 1
Dim.
(W×L×H mm)
Weight
(kg)
Operating
Temp. (°C)
MWBB-BCU-1
In Production
Serial console
(RS-232-C)
21.3×200×75.95 0.2 0 to 40