Enter a product part number, or a portion of a part number.
Inductors are used in NFC circuits, which are most notably used for communication between mobile devices, payment methods, and other forms of short-range wireless communication. The inductors used here must provide a level of performance that meets the unique requirements for an NFC. The inductors for short-range wireless communication from Murata enable the increasing efficiency and miniaturization of NFC circuits by providing a level of performance that is suited to these requirements.
Enter a part number into the text box and click the “Search” button to search.
・An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.
This section explains why an inductor is used in an NFC.
Here we examine various simulation models (S-parameters, SPICE models, circuit simulation models, and electromagnetic field and thermal analysis simulation models <CAE>), selection tools, samples, and FAQs.
A large-amplitude current of 13.56 MHz flows through an NFC inductor. For this reason, different points must be considered when selecting an NFC inductor as compared to a typical matching inductor. This section explains the characteristics of an NFC circuit and the key points for selecting an inductor.
NFC inductors are always used in pairs, but if they are improperly mounted and come into contact, they may couple and cause many different problems. This section explains the key points for mounting to avoid any problems.
Have fun while learning about electronic components. Wide range of information about inductors.
Supporting your product development by the technology of Murata. Proposal of the most suitable inductor by extensive lineup.
Engineers challenging the technical limit recklessly! It is their secret story about development of products.
The software 'SimSurfing' simulates the characteristics of Murata products.
Murata Community is a forum in which you can post questions about Murata products.