Select your region & language

Wi-Fi® + Bluetooth® ModulesType 2DL

Order Number LBEE5PL2DL

  • In Production
  • Recommended
  • New
Read more

Overview

Shielded Ultra Small Wi-Fi® 11a/b/g/n/ac/ax + Bluetooth® 5.3
  • 2.4GHz & 5GHz Wi-Fi® + Bluetooth®
  • Chipset: NXP IW611
  • Processor: No
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Smart Home, Sensor Network, Audio/Video/Voice, Gateway
  • 802.11 a/b/g/n/ac/ax 1x1 601Mbps
  • NXP i.MX Linux and Android

Description

Type 2DL is a small and very high performance module based on NXP IW611 combo chipset which supports Wi-Fi® 802.11a/b/g/n/ac/ax + Bluetooth® 5.3 BR/EDR/LE up to 601Mbps PHY data rate on Wi-fi® and 2Mbps PHY data rate on Bluetooth®. The WLAN section supports SDIO v3.0 DDR50 interface and the Bluetooth® section supports high-speed 4-wire UART interface and PCM for audio data.

The IW611 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN, and Bluetooth® collaboration is optimized for maximum performance.

In IEEE 802.11ax mode, the WLAN operation supports rates of MCS0-MCS11 (up to 1024QAM) in 20MHz,40MHz and 80MHz channels for data rate up to 601Mbps.

Type 2DL module is packaged in an impressively small shielded form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.

Specs

Documents

Products Data Sheet

Last Update: August 4, 2025

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief type2dl-product-brief.pdf PDF: 198KB -
Additional Docs type2el-2dl-module-footprint-topview.dxf DXF: 68KB -
type2el-2dl-PCB-Type-Di-pole-and-Trace-Antenna.dxf DXF: 262KB -
type2el-2dl-hw-application-note.pdf PDF: 1.07MB -
Type-2DL-Radio-Law-Approval-Application-Note.pdf PDF: 1.99MB -
type2el-2dl-2ll-2kl-unified-design-guide.pdf PDF: 604KB -

Software

Software

For supported configurations on NXP i.MX Linux: TBD
For support go to: Murata's Community Forum (Wi-Fi®/Bluetooth® Landing Page) Open in New Window

Block Diagram

Block Diagram: Type 2DL

Eval Tool

Dev Kit Features

Murata‘s recommended evaluation hardware: 2DL M.2 Module by Embedded Artists Open in New Window
Embedded Artists Part No: EAR00422

View of 2DL

Purchase

Order Number LBEE5PL2DL
Sample Part Number LBEE5PL2DL-SMP
Production Part Number LBEE5PL2DL-921
Development Kit Part Number LBEE5PL2DL-EVB
Purchase

Please check distributor inventory for Embedded Artists’ 2DL M.2 module.
Please check Embedded Artists’ inventory for 2DL M.2 module.
No annual volume requirement for purchasing from distributors.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs), or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi™ Modules / Wi-Fi™+Bluetooth® Modules