Select your region & language

Wi-Fi® + Bluetooth® ModulesType 2FR

Order Number ​LBES0ZZ2FR

  • In Production
  • Recommended
  • New
Read more

Overview

Hostless Wi-Fi® 6 + Bluetooth® LE 5.4/802.15.4 Tri-Radio Module
  • 2.4GHz & 5GHz Wi-Fi® + Bluetooth® LE 802.15.4 Module
  • Chipset: NXP RW612
  • Processor: Arm® Cortex® -M33
  • FCC/IC, ETSI and TELEC Certified
High Performance Capabilities for Internet of Things
  • For smart homes, enterprise and industrial automation, smart accessories, and smart energy
  • Integrated security features
  • Rich peripheral interfaces
  • Small dimension
  • MCUXpresso/FreeRTOS

Description

Type 2FR/2FP is a family of small and highly integrated multi-radio modules with built-in high-performance MCU with advanced security features for connected smart devices in smart homes, enterprise and industrial automation, smart accessories, and smart energy. It supports the latest Matter smart home connectivity protocol.

Specs

Documents

Products Data Sheet

Last Update: May 22, 2025

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief Type2fr-2fp-product-brief.pdf PDF: 861KB -
Additional Docs type2fr-evk-quick-start-guide.pdf PDF: 1.30MB -
type2fr-evk-user-guide.pdf PDF: 4.51MB -
type2fr-evk-schematic.pdf PDF: 147KB -
type2fr-evk-bom.pdf PDF: 104KB -
type2fr2fp-footprint.dxf DXF: 353KB -
type2fr2fp-evk-antenna.dxf DXF: 267KB -
type2fr-radio-law-approval-app-note.pdf PDF: 2.17MB -
type2fr2fp-software-app-note.pdf PDF: 1.20MB -
type2fr2fp-antenna-configuration-app-note.pdf PDF: 645KB -

Software

Software

Block Diagram

Block Diagram : Type 2FR

Eval Tool

Evaluation Tool

Murata 2FR EVK

View of 2FR Module

Purchase

Order Number LBES0ZZ2FR
Sample Part Number LBES0ZZ2FR-SMP
Production Part Number LBES0ZZ2FR-580
Development Kit Part Number LBES0ZZ2FR-EVK
Purchase

No annual volume requirement for purchasing from distributors.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 1,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi™ Modules / Wi-Fi™+Bluetooth® Modules