Select your region & language

Wi-Fi® ModulesType ZX

Order Number LBWA17DZX6

    Discontinued
Read more

Overview

Shielded Ultra Small Wi-Fi® 11b/g/n Module
  • 2.4GHz Wi-Fi® Module
  • Chipset: Infineon (CYW43362)
  • Processor: No
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Sensor Network
  • 802.11 b/g/n 65Mbps
  • NXP i.MX Linux, Infineon WICED

Description

At 7 × 6 × 1.2 mm, the Type ZX module is the smallest Wi-Fi® module in the Murata portfolio. In addition to the Infineon IC, this small, highly integrated module includes fast clock crystal, RF filter and RF switch. Minimal external circuitry is required to complete a radio design; add an antenna, power source, processor, and associated interface hardware and the radio hardware design is complete.
The Type ZX is highly versatile as it can be implemented in a wireless LAN system utilizing a microcontroller or in a scenario with higher-throughput requirements employing a microprocessor.

Specs

Documents

Document Statement For latest version of datasheet and other related documents, please access through Contact Us button.

Software

Software
Driver Firmware

Linux driver/firmware for NXP i.MX platform

Block Diagram

Block Diagram : Type ZX

Eval Tool

Dev Kit Features For RF testing - order both the -D (Daughter Card) and -AA (Mother Board)LBWA17DZX6-TEMP-D
For Platform testing order -D (Daughter Card) and request SDIO cable assemblies.
LBWA17DZX6-TEMP-D

Purchase

Development Kit Part Number LBWA17DZX6-TEMP-D
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi™ Modules / Wi-Fi™+Bluetooth® Modules