Select your region & language

Crystal Units

Crystal units are made of high stability piezoelectric quartz crystal that function as a mechanical resonator.

Crystal units can generate clock signals which are essential for ICs and LSIs to operate, achieving high stability, adjustment-free performance and miniaturization.

At present, crystal units find a broad range of applications such as communication satellites, mobile communication devices, automotive electronics, TVs, personal computing and home information appliances such as DVD equipment.

Crystal Units

Product Search

Product lineup for automative use

This is our product lineup of crystal units for automotive use. You can see an overview of the specs by size and frequency.

Swipe left or right to change screens View in landscape mode
Series Applications Features Frequency Oparating temperature range Frequency tolerance (at +25°C)
XRCGE_M_F
Safety / ADAS / Ethernet / BLE
  • 125°C-guaranteed products
  • AEC-Q200 compliant
  • Pb-free
  • BLE requirement standard / ±40 ppm supported
  • Ethernet requirement standard / 50 MHz ±50 ppm supported
32 to 50 MHz −40°C to 125°C Overall ±40 ppm
(Temperature characteristics / aging included)
XRCGB_F_C
Comfort / Security / Infortainment / IVI
  • 85°C-, 105°C-guaranteed products
  • AEC-Q200 compliant
  • Pb-free
24 to 32 MHz −40°C to 105°C
−40°C to 85°C
±20 to 30 ppm
XRCGE_F_A
Automotive MC / Powertrain / Chassis / Safety / ADAS / Ethernet / FlexRay / CAN
  • 125°C-guaranteed products
  • AEC-Q200 compliant
  • Pb-free
  • Ethernet requirement standard / 25 MHz ±50 ppm supported
20 to 50 MHz −40°C to 125°C ±15 to ±30 ppm
24 to 30 MHz −40°C to 125°C Overall ±50 ppm
(Temperature characteristics / aging included)
XRCGA_F_A
Automotive MC / Powertrain / Chassis / Safety / ADAS / Ethernet / FlexRay / CAN
  • 125°C-, 150°C-guaranteed products
  • AEC-Q200 compliant
  • Pb-free
  • Strengthened solder crack resistance
    (2-terminal electrode)
20 to 50 MHz −40°C to 125°C
−40°C to 150°C
±15 to ±40 ppm
XRCGB_F_A
Powertrain / Chassis / Safety / ADAS / Ethernet / FlexRay / CAN
  • 125°C-guaranteed products
  • AEC-Q200 compliant
  • Pb-free
  • Ethernet requirement standard / 25 MHz ±100 ppm supported
24 to 48 MHz −40°C to 125°C ±30 to ±50 ppm

Product lineup for consumer and industrial use

This is our product lineup of crystal units for consumer and industrial use. You can see an overview of the specs by size and frequency.

Swipe left or right to change screens View in landscape mode
Series Applications Features Frequency Oparating temperature range Frequency tolerance (at +25°C)
XRCGB
Consumer devices / Industrial devices / Devices equipped with Wi-Fi™, Bluetooth®
  • Initial frequency accuracy / ±10ppm supported
  • 85°C-, 105°C-guaranteed products
  • Pb-free
16 to 50 MHz −30°C to 85°C −40°C to 105°C ±10 to ±100 ppm

Discontinued Products Information

You can view a list of NRND products, products scheduled to be discontinued, and products that have been discontinued.

Documents

my Murata Exclusive Content

Information is also provided for products that will soon be, or have already been, discontinued.
You need to create an account with your company email address, log-in, request access to each site, and get a membership.

PDF Catalog

PDF catalogs for Crystal Units are available at the following links:

Crystal units for consumer XRCGB Series (PDF: 0.2 MB)

UPDATE
01/06/2022

Crystal units for automotive XRCGB-F-A Series (PDF: 0.6 MB)

UPDATE
04/03/2015

Product Lineup of Timing Devices (PDF: 0.7 MB)

UPDATE
17/02/2026

Timing Devices IC Matching Service Information (PDF: 0.6 MB)

UPDATE
27/02/2017