Select your region & language

Wi-Fi® + Bluetooth® ModulesType 1YN

Order Number LBEE5KL1YN

  • in production
  • recommended
Read more

Overview

Shielded Ultra Small Wi-Fi® 11b/g/n + Bluetooth® 5.1 Module
  • 2.4GHz Wi-Fi® + Bluetooth® Module
  • Chipset: Infineon (CYW43439)
  • Processor: No
  • FCC/IC "Reference" Certified
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Sensor Network, Gateway
  • 802.11 b/g/n 65Mbps
  • NXP i.MX Linux and FreeRTOS, Infineon WICED

Description

Type 1YN is a small and high performance module based on Infineon CYW43439 combo chipset which supports Wi-Fi® 802.11b/g/n + Bluetooth® 5.1 BR/EDR/LE up to 65Mbps PHY data rate on Wi-fi® and 3Mbps PHY data rate on Bluetooth®. The WLAN section supports SDIO v2.0 interface and the Bluetooth® section supports high-speed 4-wire UART interface and PCM for audio data.

The CYW43439 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance.

Type 1YN module is packaged in an impressively small shielded form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.

Specs

Documents

Products Data Sheet

Last Update: March 31, 2025

Products Related Files

If you would like a product catalog or technical data, please check the check box and download it from the download button below.

Swipe left or right to change screens. View in landscape mode.
Type File Name File size Last Update
Product Brief type1yn-brief.pdf PDF: 278KB -
Additional Docs type1YN-hw-application-note.pdf PDF: 663KB -
Type-1YN-Radio-Law-Approval-Application-Note.pdf PDF: 652KB -
type1YN-module-footprint-topview.dxf DXF: 24KB -
Type1YN-Antenna-Design-reference.pdf PDF: 185KB -
type1YN-antenna-p2ml4452-1.dxf DXF: 163KB -
murata_wifi_bt_fcc_guide.pdf PDF: 1.09MB -
Type1YN-and-Type1DX-comparison.pdf PDF: 261KB -

Software

Software

WICED™ is a Infineon development system that vastly reduces the effort required to add wireless connectivity to embedded devices. The SDK enables developers to quickly create network connected applications targeted for low-resource microcontrollers.

The WICED™ SDK includes:
An open source build system and toolchain based on GNU make.
A GUIDE based on Eclipse CDT that seamlessly integrates with a programmer and single-step, thread-aware, debugger based on OpenOCD and gdb.
A complete software stack that includes advanced security and networking features such as SSL/TLS, IPv4/IPv6 networking, and mDNS/Bonjour.
Production ready example applications.

Driver Firmware

Linux driver/firmware for NXP i.MX platform
RTOS driver/firmware for Infineon WICED

Block Diagram

Block Diagram : Type 1YN

Eval Tool

Evaluation Tool

For Linux: 1YN M.2 Module by Embedded Artists.
Please check Wi-Fi® /Bluetooth® Modules for NXP i.MX for supported combination.

View of 1YN M.2 Module

Purchase

Order Number LBEE5KL1YN
Production Part Number LBEE5KL1YN-814
Purchase

Please check distributor inventory for 1YN module.
Please check distributor inventory for 1YN M.2 module.
No annual volume requirement for purchasing from distributors.

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Products
  2. Connectivity Modules
  3. Wi-Fi™ Modules / Wi-Fi™+Bluetooth® Modules